1120T20 Cover Assembly
10050041
MFG #: Falk
$0.00
/
- Coupling Size: 1120T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 8.00
- Length: 18.00
- Net Weight: 7.75
- Unit of Dimension: IN
- Weight unit: KG
- Width: 13.30
Falk T20 Series Vertically-Split Covers-Complete size(s) 1120T in steel cover material for grid couplings.