1110T31/35 SPACER HUB CL=4.688
10026977
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1110T31
- Coupling Style: Spacer
- Height: 18.00
- Hub Length (in): 4.688 in
- Hub Shoulder Diameter (in): 10.88 in
- Length: 18.00
- Net Weight: 60.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk T31_T35 Series Spacer Hubs size(s) 1110T for grid couplings.