ASSY RK2050F2A-6.20 HS RATIO KIT (6.147)

10023626 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 19.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
6.147:1 ratio kit for size 2050F nominal ratio 6.20 double reduction units.
QTY