1020F2A00 BASIC HSG ASSY (LR)

10022574 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 1,458.33
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Size 1020F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY