1020F2/F3A00 BASIC HSG ASSY

10022480 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 36.00
  • Length: 36.00
  • Net Weight: 388.94
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 36.00
Size 1020F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY