350.S54.HUB RB
10017951
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 350
- Bore Size Max (in): 3.75 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 9.00
- Hub Barrel Outside Diameter (in): 5.5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 8.69 in
- Hub Length (in): 3.28 in
- Hub Style: Internal
- Length: 9.50
- Net Weight: 26.24
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 350 coupling. Used when hub barrel is positioned internal to the center spacer.