162.AMR.HUB RB
10017913
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 162
- Bore Size Max (in): 1.88 in
- Coupling Model(s): AMR;CMR
- Height: 5.00
- Hub Barrel Outside Diameter (in): 2.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 6.25 in
- Hub Length (in): 1.75 in
- Hub Style: Standard
- Length: 5.00
- Net Weight: 41.89
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Standard rough bore hub for Thomas AMR / CMR size 162 coupling.