175.S71.HUB STD RB 3/4"
10015229
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 175
- Bore Size Max (in): 1.875 in
- Coupling Model(s): Series 71
- Height: 9.00
- Hub Barrel Outside Diameter (in): 2.81 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 4.16 in
- Hub Length (in): 1.56 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 3.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71 size 175 coupling.