163.DBZ.CMBRA SD
10015197
MFG #: Thomas
$0.00
/
- Coupling Size: 163
- Continuous Torque Rating (in-lb): 1700 in/lbs
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 9.00
- Length: 9.00
- Net Weight: 3.66
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard center member assembly for Thomas DBZ / DBZ-A / DBZ-B coupling, size 163.