1030G Flex Hub - 608, 808 Mill Motor
10013864
MFG #: Falk
$0.00
/
- Coupling Size: 1030G
- Height: 6.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Length through Bore (in): 4.5 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.25 in
- Keyway Width (in): 0.75 in
- Length: 4.50
- Net Weight: 29.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.60