1020G Flex Long Hub
10013782
MFG #: Falk
$0.00
/
- Coupling Size: 1020G
- Height: 18.00
- Hub Barrel Outside Diameter (in): 4.14 in
- Hub Length through Bore (in): 5.12 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.875 in
- Hub Straight Bore Diameter [Min] (in): 1 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 5.12
- Net Weight: 18.74
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.57
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1020G RSB with a 4.140-inch outside barrel diameter and 5.12-inch length for gear couplings.