1020G Flex Hub
10013770
MFG #: Falk
$0.00
/
- Coupling Size: 1020G
- Height: 12.00
- Hub Barrel Outside Diameter (in): 4.14 in
- Hub Length through Bore (in): 2.44 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.875 in
- Hub Straight Bore Diameter [Min] (in): 1 in
- Hub Style: Standard
- Hub Type: Flex
- Length: 2.44
- Net Weight: 4.49
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.57
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1020G RSB with a 4.140-inch outside barrel diameter and 2.44-inch length for gear couplings.