1210T10 Cover-Grid Assembly
10011351
MFG #: Falk
$0.00
/
- Coupling Size: 1210T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Net Weight: 265.37
- Weight of Grease Required (lb): 23.2 lb
- Weight unit: LB
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1210T with 4 segment(s) in aluminum cover material for grid couplings.