1035G FLEX HUB 3.500 BORE
10011229
MFG #: Falk
$0.00
/
- Coupling Size: 1035G
- Height: 18.00
- Hub Barrel Outside Diameter (in): 7 in
- Hub Length through Bore (in): 4.19 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 3.4985 in
- Hub Straight Bore Diameter [Min] (in): 3.4975 in
- Hub Straight Bore Diameter [Nom] (in): 3.5 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.4375 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.875 in
- Length: 18.00
- Net Weight: 20.25
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1035G with a 7.000-inch outside barrel diameter and 4.19-inch length for gear couplings.