162.S52.HUB RB RMKD 3/4
10010652
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 162
- Bore Size Max (in): 1.88 in
- Coupling Model(s): Series 52;Series 52T
- Height: 9.00
- Hub Barrel Outside Diameter (in): 2.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 4.34 in
- Hub Length (in): 1.75 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 3.29
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 52 and 52T size 162 coupling.