150.S71.ASSY BHUB RB
10010311
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 150
- Bore Size Max (in): 2.375 in
- Coupling Model(s): Series 71
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.59 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 3.59 in
- Hub Length (in): 1.62 in
- Hub Style: Large Block
- Length: 9.00
- Net Weight: 4.41
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 150 coupling.