0726.XTSR71.ADPT HDWKIT 0826

10001591 MFG #: THOM
$0.00 /
  • Coupling Size(s): 726, 826, 726XL
  • Cap Screw Quantity: 6
  • Cap Screw Size: M6 x 20 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Standard Hub Coupling Size(s): 726, 826
  • XL Hub Coupling Size(s): 726
  • XXL Hub Coupling Size(s): NA
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with sizes 726 & 826 for standard hub selection and size 726 for XL hub selection.
QTY