2080F2B00 BASIC HSG ASSY (LR) VITON
0797229
MFG #: Falk
$0.00
/
- Gear Drive Size: 2080F
- Height: 15.80
- Length: 23.00
- Net Weight: 292.29
- Unit of Dimension: IN
- Volume: 0.113
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 18.98
Size 2080F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.