CENTA SCS

Friction locked connection of rotor and gear shaft

Compared to conventional clamping sets, the CENTA-SCS clamping set for the friction-locked connection of rotor shaft and gear shaft, shows various advantages for the application in wind turbines. It is much lighter in weight, shows compact space saving dimensions in diameter and connecting length as well as cost benefit.
 

The design meets the CCV specifications for low temperatures in operation ranges of -40 to +70° C as well as the corrosion standards acc. ISO 12944/C3 centre - C4.

Why rely on CENTA Smart Clamping Set?

Lightweight

CENTA SCS is much lighter in weight than conventional clamping sets.

Cost benefit

CENTA SCS shows compact space saving dimensions in diameter and connecting length as well as cost benefit.

Compact

An extremely compact build clamping system.

More About CENTA SCS

CENTA SCS

Close
Products

Documentation

CENTA SCS_Catalog

CENTA-SCS-DE-02-17

Catalog | English | 939 KB