CENTA CP

Versatile clutch coupling with flange bearing
Flange bearing housing protecting your drive
Ideal torsional vibration tuning for your drive

For short engaging operations and effective protection against mechanical loads.

Combination of a torsional coupling with an electromagnetic clutch coupling, installed inside a flanged bearing housing. Highly robust design with reliable bearing. Allows starting and stopping the driven unit under load and protects connected shafts and bearings against harmful reaction forces. Effectively ventilated with high allowable energy loss. Short total length, extremely economic design when compared to standard hydraulically operated couplings.

Can be operated with on-board voltage. Delivered preassembled. With flywheel connections acc. to SAE.

CENTA Clutch Pack
Roll over for more information...
Compact Design: Short total length, extremely economic design when compared to standard hydraulically operated couplings.
Ventilation: Effectively ventilated with high allowable energy loss.
Compact Design: Short total length, extremely economic design when compared to standard hydraulically operated couplings.
Ventilation: Effectively ventilated with high allowable energy loss.

Why use CENTA Clutch Pack?
Proven results, longer life and higher quality

Reduce Product Damage

Allows starting and stopping the driven unit under load and protects connected shafts and bearings against harmful reaction forces.

Ventillated

Effectively ventilated with high allowable energy loss.

Temperature Resistant

Special temperature resistant CENTALAN with high damping, suitable for high ambient temperatures of more than 100°C (212°F).

CENTA Clutch Pack
CENTA CP offer optimum service life and uncompromising results
Resources
CENTA CP - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order