RexPro Roller Chain

placeholder

The RexPro High Performance Roller Chain is the chain for continuous operation. RexPro chains have multiple types and series to choose from. From American to European, straight to rotary, and H-Series to HE-Series, the RexPro chain is very diverse and reliable. 

Catalog: RexPro Factory Standard
Catalog: RexPro European Type
Catalog: RexPro American Type
Catalog: RexPro Side Bow Roller Chains
Catalog: RexPro Rotary Chains
Catalog: RexPro Roller Chains with Straight Plates
Catalog: RexPro H-Series American Type
Catalog: RexPro HE-Series American Type
Catalog: RexPro Plate Link Chains
Catalog: RexPro Marine Diesel
 

Features & Benefits

  • Outstanding corrosion protection
  • Outstanding wear protection
  • Unique protection against chain joint stiffness
  • Extremely eco-friendly

Product Details

  • High fatigue resistance
  • Improved wear resistance
  • Outstanding corrosion protection
  • Very environmentally friendly
  • Manufactured from high-performance materials
  • Ball-drifted plate holes
  • Seam-free rollers
  • Shot-peened pins, plates, bushes and rollers
  • Delivered adjusted and torsion-free on request
  • NSF H2 certification, RoHS:2005 compliant