RexPlusCarbon Roller Chain

placeholder

An excellent chain that resists acids and rust. The RexPlusCarbon Extreme Roller Chain brings together the RexCarbon chain and the RexPlus chain. The combination of these two chains are used in a wider range of applications dealing with water, steam or aggressive liquids. Other environments this chain can be used in are freezing temperatures, and the automotive industry. 


Catalog: RexPlusCarbon

Features & Benefits

  • Combination of RexPlus and RexCarbon
  • Maintenance-free due to high-tech thermoplastic sliding sleeves
  • Made from special purpose steel
  • Excellent resistance to rust and acids
  • NSF H1 certification

Product Details

  • High long-term loading capacity
  • Extremely rust and acid resistant
  • Optimized hard wearing chain link
  • Seamless rollers
  • NSF H1 certification
  • High Tech carbon sliding sleeves
  • Patented special steel