RexPlus Roller Chain

placeholder

An excellent chain that resists acids and rust. The RexPlus Extreme Roller Chain is used in applications dealing with water, steam or aggressive liquids. If hygiene requirements must be met use RexPlus chains. 


Catalog: RexPlus

Features & Benefits

  • Excellent resistance to rust and acids
  • High reliable
  • Fulfills hygiene requirements
  • NSF H1 certification

Product Details

  • Made from materials with excellent rust- and acid-resistant properties
  • High loading capacity at speeds up to approx. 1.5 m / sec.
  • Seamless rollers
  • Patented special steel
  • High mechanical stability
  • Bearings with especially high strength