RexPro

placeholder

The RexPro High Perfromance Leaf Chain is the factory standard leaf chain. It's used for forklift trucks, material handling, and machine tools. RexPro chains are highly versatile, avaliable in four different models, and suitable in aggressive environments. 

Catalog: RexPro Factory Standard
Catalog: RexPro BL Series American Type
Catalog: RexPro AL Series American Type
Catalog: RexPro F-Series European Type
 

Features & Benefits

  • Good corrosion protection
  • Very good wear protection
  • Protection against chain joint stiffness
  • Eco-friendly

Product Details

  • Improved protection against chain joint stiffness
  • Improved wear resistance
  • Excellent corrosion resistance
  • Very eco-friendly
  • Made from high-quality materials
  • Ball-drifted plate holes “Silver label” batch number for better traceability
  • Shot-peened pins and link plates NSF H2 certification, RoHS:2005 conformity