RexHiPro

placeholder

An excellent option when working around harbors or docks. Primarily used in outdoor, industrial lifting equipment. The RexHiPro Extreme Perfromance Leaf Chain is corrosion resistant, with high loading capabilities. 

Catalog: RexHiPro
 

Features & Benefits

  • Outstanding corrosion protection
  • High service life
  • High load capacity
  • Without Chromium VI

Product Details

  • Anti-corrosion coating for all chain components
  • Breaking strength and fatigue resistance as for RexPro chains
  • Dimensions in accordance with DIN, ANSI and ISO standards
  • No process-related hydrogen embrittlement
  • No separate sprocket required
  • Operating temperatures up to 250°C possible with high-temperature lubricants
  • Does not contain chromium VI: conforms to Directive 2011/65/EC, RoHS and Directive 2000/53/EC