RexAthletic

placeholder

An excellent option when dealing with material handling, or machince tools is the RexAthletic Extreme Perfromance Leaf Chain. It has improved wear resistance, fatigue resistance, and is compliant to enviornmental management systems. 

Catalog: RexAthletic
 

Features & Benefits

  • Longer re-lubrication intervals
  • Special synthetic long life lubricant
  • Increased wear resistance
  • Eco friendly: reduced amount of re-lubrication 

Product Details

  • Significantly longer relubrication intervals
  • Dimensions and mechanical properties such as tensile strength and fatigue strength
  • Wear resistance increased by a factor of 2
  • Label number for better traceability
  • Eco friendly: reduced lubricant requirement
  • Low noise level for increased workplace safety and comfort
  • Compatible replacement for all standard chains
  • RexAthletic version available on request for all leaf chains in the AL, BL and F Seriesin accordance with ISO 4347 and works standard chains
  • Operating temperature: - 15° C to + 55° C
  • Special long-life lubricant optimized by Rexnord