Quadrive Gear Drives

Request Information

Rexnord is a leading manufacturer of shaft mount gear drives for the heavy-duty industrial market. Our shaft mount gear drives feature rugged designs to meet every operating challenge, and they're site proven in the world's most demanding applications. Rexnord Shaft Mount Gear Drives are application-engineered to minimize stress and wear and extend service life.

Catalog: Quadrive Shaft Mount Gear Drives

Features & Benefits

  • Available in 11 sizes, 5107 - 5608 for flange or shaft mounting
  • Horizontal or vertical mounting
  • Torque Assist (TA) taper bushing guarantees lifetime removal
  • Optional Falk Reliability Package and full line of accessories
  • Provides large overhung and thrust load capacities
  • 3-year, heavy-duty warranty
  • Helical design with high hardness, surface-finished teeth and wider face
Falk 5107J Gear Drives
Falk 5107J Gear Drives
The Quadrive size 5107 has a maximum low speed shaft bore diameter of 1 7/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5115J Gear Drives
Falk 5115J Gear Drives
The Quadrive size 5115 has a maximum low speed shaft bore diameter of 1 15/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5203J Gear Drives
Falk 5203J Gear Drives
The Quadrive size 5203 has a maximum low speed shaft bore diameter of 2 3/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Expand Description ›
Falk 5207J Gear Drives
Falk 5207J Gear Drives
The Quadrive size 5207 has a maximum low speed shaft bore diameter of 2 7/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5215J Gear Drives
Falk 5215J Gear Drives
The Quadrive size 5215 has a maximum low speed shaft bore diameter of 2 15/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5307J Gear Drives
Falk 5307J Gear Drives
The Quadrive size 5307 has a maximum low speed shaft bore diameter of 3 7/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5315J Gear Drives
Falk 5315J Gear Drives
The Quadrive size 5315 has a maximum low speed shaft bore diameter of 3 15/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5407J Gear Drives
Falk 5407J Gear Drives
The Quadrive size 5407 has a maximum low speed shaft bore diameter of 4 7/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Falk 5415J Gear Drives
Falk 5415J Gear Drives
The Quadrive size 5415 has a maximum low speed shaft bore diameter of 4 15/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Expand Description ›
Falk 5507J Gear Drives
Falk 5507J Gear Drives
The Quadrive size 5507 has a maximum low speed shaft bore diameter of 5 7/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Expand Description ›
Falk 5608J Gear Drives
Falk 5608J Gear Drives
The Quadrive size 5608 has a maximum low speed shaft bore diameter of 6 1/2 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Expand Description ›
Shaft mount gear drives

Contact Shaft Mount Gear Drives Support

North America: 1-866-REXNORD (1-866-739-6673)
:

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.