Quadrive Accessories

Request Information

Rexnord is a leading manufacturer of shaft mount gear drives for the heavy-duty industrial market. Our shaft mount gear drives feature rugged designs to meet every operating challenge, and they're site proven in the world's most demanding applications. Rexnord Shaft Mount Gear Drives are application-engineered to minimize stress and wear and extend service life.

Falk Shaft Mount Gear Drive Backstops
Falk Shaft Mount Gear Drive Backstops
Backstops prevent the drive from rotating in the opposite direction. Quadrive unit sizes 5107-5315 can be field retrofitted.
Falk Shaft Mount Gear Drive Basic Drives
Falk Shaft Mount Gear Drive Basic Drives
Basic drives consist of just the Quadrive gear drive with no additional accessories.
Falk Shaft Mount Gear Drive Drive Shafts
Falk Shaft Mount Gear Drive Drive Shafts
Drive shaft kits mount into the hollow tapered shaft of the basic Quadrive unit an provide a CEMA standard driveshaft for screw conveyor applications. Drive shaft kits come with the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.
Expand Description ›
Falk Shaft Mount Gear Drive Motor Mounts
Falk Shaft Mount Gear Drive Motor Mounts
Motor mounts bolt directly to the unit and create a mounting surface for standard NEMA frame motors.
Falk Shaft Mount Gear Drive Reliability Kits
Falk Shaft Mount Gear Drive Reliability Kits
The Falk Reliability package includes options that simplify preventative maintenance work and greatly increase efficiency. These options consist of an oil sight glass with anti-foam block, an AirMax desiccant breather, oil sampling port, and any additional required tubing. All reliability packages can be retrofit in the field.
Expand Description ›
Falk Shaft Mount Gear Drive Screw Conveyor Gland Seal Kits
Falk Shaft Mount Gear Drive Screw Conveyor Gland Seal Kits
The gland seal kit contains all of the components to replace the screw conveyor gland seal
Falk Shaft Mount Gear Drive Screw Conveyor Gland Seals
Falk Shaft Mount Gear Drive Screw Conveyor Gland Seals
Replacement gland seal for the Quadrive Gland Seal Kit
Falk Shaft Mount Gear Drive Screw Conveyor Seal Housings
Falk Shaft Mount Gear Drive Screw Conveyor Seal Housings
The seal housing provides a flanged adapter to the screw conveyor trough end and also contains the sealing components of the screw conveyor drive shaft
Falk Shaft Mount Gear Drive Screw Conveyor Trough Ends
Falk Shaft Mount Gear Drive Screw Conveyor Trough Ends
A tough end is used to mount the drive and seal housing to the trough and to seal off the end of the screw conveyor trough.
Falk Shaft Mount Gear Drive Screw Conveyor Waste Packs
Falk Shaft Mount Gear Drive Screw Conveyor Waste Packs
All of the parts required to build or replace a JSC
Falk Shaft Mount Gear Drive Shaft Fans
Falk Shaft Mount Gear Drive Shaft Fans
Shaft driven cooling fans provide a simple and inexpensive way to utilize the full mechanical rating of gear drives by lowering the operating temperatures, thus increasing thermal power capacity.
Falk Shaft Mount Gear Drive TA Taper Bushings
Falk Shaft Mount Gear Drive TA Taper Bushings
The patented TA Taper Bushing provides the easiest drive mounting technology on the market and features guaranteed removal for the lifetime of the unit. All bushing kits come with a bushing, drive key, nut, retaining ring, and setscrew
Expand Description ›
Falk Shaft Mount Gear Drive Thrust Plate Kits
Falk Shaft Mount Gear Drive Thrust Plate Kits
The thrust plate kit secures the Quadrive unit if a TA Taper Bushing isn't used.
Falk Shaft Mount Gear Drive Torque Arms
Falk Shaft Mount Gear Drive Torque Arms
A torque arm prevents the unit from rotating about the driven shaft by connecting the drive housing to a nearby structure. A torque arm comes standard with all JR unit sizes 5315 and smaller.
Falk Shaft Mount Gear Drive V-Belt Guards
Falk Shaft Mount Gear Drive V-Belt Guards
OSHA Compliant belt guards protect personnel from the drive assembly rotating components.

Contact Quaddrive Accessories Support

North America: 1-866-REXNORD (1-866-739-6673)
:

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.