Ultramite Mixer Gear Drives
Falk Ultramite Concentric Inline Gear Drives are built for longer service life. Now we are expanding our portfolio with the first Rexnord Inline Mixer option. Available in 7 sizes, they are specifically designed to handle high thrust loads and heavy-duty-applications. All units are leak and pressure tested before they leave our facility. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors. The innovative motor bushing eliminates fretting between the motor and the gear drive. This design offers easy installation and allows for quick, trouble-free change out, even after years of hard, continuous use.