CENTALINK Series Torsional Drive Shaft

Torsionally stiff drive shaft with outstanding kinematics
A unique design with the ability to compensate axial, radial and angular misalignments
For reliable and smooth operation
The CENTALINK is a torsionally stiff drive shaft with outstanding kinematics for reliable misalignment compensation and smooth operation.
 
Equipped with links designed for push and pull, and bolted together with flexible rubber bushes. The CENTALINK’s extremely high-performing and torsionally stiff design with linear characteristics is a unique design with ability to compensate axial, radial and angular misalignments. In addition, it offers the utmost degree of electrical insulation and reliable interruption of structure-born noise. Protects the system against electrical corrosion and ensures significant reduction in noise transmission.
 
The patented design reduces installation time to a minimum and keeps lifecycle costs low. Available in optional intermediate and special sizes within the wide standard series. Also available as carbon-fiber or glass-fiber design.
CENTALINK Drive Shaft
Roll over for more information

What does CENTALINK offer that other drive shafts don’t?
Well proven in harsh, high vibration marine, wind and rail application

Adaptable

Long shaft distances can be spanned, making the CENTALINK able to perform in a wide range of applications

Ease of Service

Easy visual checks for the condition the rubber bushes is quick without the need for special tools and without disturbing connected machinery

Flexible

The combinations with torsionally flexible CENTAX-elements allow optimal tuning of the torsional situation

Silent Operation

Transmitted noise reduced in four places by the rubber bushes

CENTALINK Products
The internationally patented CENTALINK shafts are already performing across the globe
Resources
CENTALINK_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order