CENTAFLEX-X Series Torsional Couplings

A torsionally stiff coupling with high power density for extreme condition applications
A high performance, rupture-proof design with torsional stiffness
Used in applications with extreme conditions
A torsionally stiff coupling with high power density designed for applications under extreme conditions. 

Based on a flexible element of heavy duty plastics with pressed-in steel bushes, boasting an especially high-performance and rupture-proof design with high torsional stiffness. Bending elasticity properties allow for compensation of axial and angular misalignments. As a drive shaft, the CENTAFLEX-X offers additional radial flexibility, extremely light-weight and compact design, oil-resistant housing, and is effectively ventilated and suitable for extremely high ambient temperatures. 

Design type X-S features axial blind assembly for minimum mounting effort. With flywheel connections acc. to SAE.
CENTAFLEX-X Coupling
Roll over for more information
Rubber Elements: A torsionally stiff design made of polyester elastomer for use in diesel hydraulic drives
Special Bushes: The rubber element features steel bushes alternately bolted to the hubs in axial and radial direction. The radial bushes are firmly injection moulded into the element
Screw Connection: Alternate axial and radial screw connection of the flexible element to the hubs by means of self-securing high tensile fasteners
Rubber Elements: A torsionally stiff design made of polyester elastomer for use in diesel hydraulic drives
Special Bushes: The rubber element features steel bushes alternately bolted to the hubs in axial and radial direction. The radial bushes are firmly injection moulded into the element
Screw Connection: Alternate axial and radial screw connection of the flexible element to the hubs by means of self-securing high tensile fasteners

What sets CENTAFLEX-X apart from the rest?​
A high-quality variant of the successful CENTAFLEX System​

Highly Flexible

Low weight and low inertia, CENTA’s trademark rubber elements make this highly flexible

Reinforced

Large permissible bored with steel hubs make this rupture-proof

Self-securing

Axial & Radial Screw connection offers a self-securing connection

Easy to Install

Delivered pre-assembled, by slackening the axial screws, the drive can easily be disconnected and rotated without dismantling

CENTAFLEX-X Products
CENTA Torsionally soft couplings and drive shafts offer optimum service life and uncompromising results
Resources
CENTAFLEX-X_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order