CENTAFLEX-T Series Torsional Couplings

A high power density coupling with good misalignment properties
A torsionally stiff wedge type coupling perfect for rail applications
Available as a homokinetic drive shaft option
Torsionally stiff wedge type coupling with optimized geometry for high torques in confined spaces.
Based on a bridge bearing principle allowing a high power density and good misalignment properties. Torsionally stiff design while remaining highly flexible in axial and angular directions ensuring reliable compensation of misalignments. The CENTAFLEX-T proves superior when compared to standard wedge type solutions by providing an extremely compact design and high performance density achieved by optimizing its geometry and omitting the hubstar.

Also available as homokinetic drive shaft. Further handling, maintenance and cost benefits through a reduced number of wedged elements. Easy and safe integration into the drive train.
 
CENTAFLEX-T Coupling
Roll over for more information
Rubber Elements: The CENTAFLEX-T offers kinematics unique to the market and offers very high torsional stiffness and power density
Wedge Type: Offers compensation of misalignments in drivelines, where high torque capacity is required
Specialized design: The modular concept of the CENTAFLEX-T allows any intermediate sizes and multifaceted special designs.
Minimal parts: With the special tools provided, axial and radial installation of the coupling is fast, without the need for hubstars or toothing
Rubber Elements: The CENTAFLEX-T offers kinematics unique to the market and offers very high torsional stiffness and power density
Wedge Type: Offers compensation of misalignments in drivelines, where high torque capacity is required
Specialized design: The modular concept of the CENTAFLEX-T allows any intermediate sizes and multifaceted special designs.
Minimal parts: With the special tools provided, axial and radial installation of the coupling is fast, without the need for hubstars or toothing

Why do our customers choose a CENTAFLEX-T coupling?
Run-quiet design with low stiffness at a low torque

Easy to Install

Installation is easy with the specialized tools, making mounting quick and easy, saving you time and money

Modular

The CENTAFLEX-T is available in a wide variety of layouts, giving it a broad application base

High Torque Capacity

The wedge type design compensates misalignments in applications where torque is extremely high (such as gearbox output in rail cars)

High Torsional Stiffness

Ensuring a reliable compensation of misalignments and smooth operation in confined spaces

CENTAFLEX-T Products
CENTA Torsionally soft couplings offer optimum service life and uncompromising results
Resources
CENTAFLEX-T_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order