CENTAFLEX-K Series Torsional Couplings

High torsional stiffness for resonance-free operation
Compact yet robust design for optimal performance
Ideal for industrial applications that require durable solutions
The CENTAFLEX-K is a compactly dimensioned coupling with high torsional stiffness designed for resonance-free operation.

The material is a combination of steel and highly shock-resistant glass-fiber reinforced plastic. This allows a highly robust and short design with high torsional stiffness for fail-safe transmission of small to medium operation ranges. It also enables optimum design adaptation to existing space requirements. Extremely durable and economical, the CENTAFLEX-K is oil resistant and suitable for high ambient temperature applications.
Blind assembly for minimum mounting effort. Delivered with preassembled hubstar and flywheel connections acc. to SAE. Also available with CENTALOC clamping hub for non-standard flywheels.
 
CENTAFLEX-K Coupling
Roll over for more information
Material combination of steel with highly shock resistant, temperature stabilized special polymer
Modifiable hubs can be altered in form and length as needed. They can also be fitted with CENTALOC clamping device to reduce fretting.
High torsional stiffness
Compact, light design, maximizing its usage in industrial applications
Material combination of steel with highly shock resistant, temperature stabilized special polymer
Modifiable hubs can be altered in form and length as needed. They can also be fitted with CENTALOC clamping device to reduce fretting.
High torsional stiffness
Compact, light design, maximizing its usage in industrial applications

Why buy a CENTAFLEX-K?
Reinforced design to support the demands of your application

Lightweight

Very lightweight design without compromising any of the torsional stiffness expected from CENTA products

Temperature Resistant

The CENTAFLEX-K is oil resistant and suitable for high ambient temperature applications.

Compact

CENTAFLEX-K is compact enough to fit into applications that other similar components cannot.

Reinforced

The robust design offers long service life even in high vibration, high temperature environments

CENTAFLEX-K Products
CENTA torsionally stiff couplings offer optimum service life and uncompromising results
CENTAFLEX-KF
CENTAFLEX-KF – a very cost efficient torsionally stiff and light weight coupling for the application in diesel hydraulic drives. A good choice where compensation of radial misalignments of up to 0.7 mm and temperature resistance up to a short-termed maximum of 120°C – specially in sealed machines – are an issue.

High torsional stiffness for subcritical operation. Axially short build, a special Advantage for flywheel connections. Easy adaption to many flywheel and hub connections ensure flexibility of your drive.

CENTAFLEX-KF consists of a lasered adapter plate for the flywheel connection, a secondary flange made of moulded reinforced plastic and a thin vulcanised layer of temperature resistant elastomer.
Request Information
CENTAFLEX-KE
Compactly dimensioned one piece design coupling with high torsional stiffness. For aplications with radial misalignment.

Flexible element made of high-quality glass-fibre reinforced plastic with elastic rubber-coated bushes on the outer diameter. Highly robust and short design with high torsional stiffness protecting shafts and bearings from mechanical loads. Tolerates moderate misalignments in radial direction. At the same time very durable and economical. Additionally oil-resistant and suitable for high ambient temperatures.

Blind assembly for minimum mounting effort. Delivered ready to assemble and with flywheel connections acc. to SAE. Also available for non-standard flywheels.
Request Information
 
Learn more about the CENTAFLEX-K family of products 

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order