CENTAFLEX-H Series Torsional Couplings

Heavy duty performance for diesel-hydraulic drive operations
Heavy duty elastomer design with built-in aluminum or steel bushes
Powerful, compact design with high torsional stiffness

The CENTAFLEX-H is a torsionally stiff coupling that offers heavy duty performance for resonance-free operation of diesel-hydraulic drives.

Based on a flexible element of heavy duty elastomer with built-in aluminum or steel bushes giving the CENTAFLEX-H a powerful and compactly dimensioned design with high torsional stiffness. Dampens torsional vibrations and shocks and compensates high axial as well as moderate radial and angular misalignments without sacrificing durability or cost effectiveness. Oil-resistant and suitable for extremely high temperatures. Blind assembly for minimum mounting effort. Available with CENTALOC clamping hub. With flywheel connections acc. to SAE. Also available for non-standard flywheels.
CENTAFLEX-H Coupling
Roll over for more information
Rubber Elements: Heavy duty elastomer design with built-in metal bushes dampen torsional vibrations and shocks
Hubs: The hub can be supplied with cylindrical finished bore and keyway, with finished tapered bore and keyway or with splined profiles and CENTALOC clamping
Rubber Elements: Heavy duty elastomer design with built-in metal bushes dampen torsional vibrations and shocks
Hubs: The hub can be supplied with cylindrical finished bore and keyway, with finished tapered bore and keyway or with splined profiles and CENTALOC clamping

Why choose the CENTAFLEX-H?
Resilient in demanding, high temperature environments

Temperature Resistant

The thermal stability of the CENTAFLEX-H makes it the ideal solution to use in the high-heat environment present between the hydraulic pump and a diesel engine

Noiseless

The elastomer integration gives the CENTAFLEX-H a run-quiet design

Shock Resistant

The torsionally stiff design reduces shock and critical vibrations created by diesel engines

Cost Effective

Compact, light design makes this a cost effective product

CENTAFLEX-H Products
CENTA torsionally stiff couplings offer optimum service life and uncompromising results
Resources
CENTAFLEX-H_Catalog
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order