CENTAX Torsional Couplings

An easy to install, uncompromising design
A coupling specifically designed for diesel-driven compressor or pump drives
A highly flexible, compact design for an easily mounted economical coupling
A coupling for diesel-driven compressor or pump drives should be as uncompromising regarding ease in mounting as it is economical.

The torsionally soft CENTAX coupling is based on a rubber element that features high torsional flexibility and radial movability. The coupling designs can be plugged in axially to ensure maximum ease in mounting. And, the design is also impressive considering its dimensions and cost. The torsional flexibility of the CENTAX-KS dampens torsional vibrations and impacts and compensates for any axial and radial misalignments due to operation. The rubber element for this coupling is available in various designs. Currently, the series covers torques ranging from 400 to 800 Nm.
CENTAX Couplings
Roll over for more information (CENTAX-K shown)
Flange Design: A high torsional flexibility and radial movability vulcanized to a glass-fibre reinforced plastic flange with an integrated hub on the output side and a separate hub star.
Rubber Element: Based on a rubber element that features high torsional flexibility and radial movability vulcanized to a glass-fiber reinforced plastic flange
Modular Design: All standard flywheel connections can be realized with our CENTAXK allowing for adequate design for any application for efficient and fast customized solutions.
Flange Design: A high torsional flexibility and radial movability vulcanized to a glass-fibre reinforced plastic flange with an integrated hub on the output side and a separate hub star.
Rubber Element: Based on a rubber element that features high torsional flexibility and radial movability vulcanized to a glass-fiber reinforced plastic flange
Modular Design: All standard flywheel connections can be realized with our CENTAXK allowing for adequate design for any application for efficient and fast customized solutions.

Why choose CENTAX Couplings?
A highly flexible, compact design for quick installation

Flexible

Rubber elements are available in different degrees of Shore hardness. This enables the torsional flexibility of the couplings to be adapted with utmost variability to the specific application. Torsional vibrations and impacts are reliably dampened.

Adaptable

The CENTAX coupling offers many functions to protect your drive from harmful torsional vibrations, to compensate misalignment and to dampen vibrations and noise. Reliable power transmission for your applications with an optimum of features.

Compensates Misalignment

Ensures a reliable compensation of misalignments even with short drive shafts and an efficient damping of vibration and noise

Modular

All standard flywheel connections can be realized with our CENTAXK allowing for adequate design for any application. For efficient and fast customized solutions.

CENTAX Products
Explore the wide range of products offered in the CENTAX family
CENTAX-K
This torsionally and radially soft flexible coupling is a combination of two products providing a coupling system that offers all necessary misalignment and damping features in a compact, competitive design. This coupling is also available for high temperature applications with a Silicone elastomer. Various stiffness degrees and materials for optimum torsional tuning, as well as plug-in features are available and ensure optimum torsional tuning.
Request Information
CENTAX-KK
The CENTAX-KK is a two piece connection to the driven units. By use of an additional hub star of CENTAFLEX-K an axial plug-in is achieved. The design thus allows for key connections, conical clamping or the CENTALOC-clamping. The positive locking of the hubstar by an integrated rubber bumper is a further feature. This fix rotation direction coupling becomes free of backlash and is noise reduced during operation.
Request Information
CENTAX-KS
The rubber element featuring high torsional flexibility and radial movability is vulcanised to a glass-fibre reinforced plastic flange with an integrated hub on the output side and is available in various designs. It dampens torsional vibrations and impacts and compensates for any axial and radial misalignment resulting during operation. Currently the series covers torques ranging from 400 to 800 Nm.
Request Information
CENTAX-TT
Compact coupling with high performance density. For heavy duty applications with high speeds.

Design with segmented rubber elements, each consisting of two concentrically arranged precompressed rubber segments, which jointly transmit the torque. Extremely short and high-performing design. Characterised by medium torsional stiffness, especially variable adaption to the torsional system by adjusting the number and the arrangement of the segments. Dampens torsional vibrations and shocks and compensates axial and radial misalignments. Effectively ventilated and with high admissible energy loss.

Mounted with minimum effort, replaceable without movement of the coupled units.
Request Information
CENTAX-V
Torsionally highly flexible intermediate coupling with linear characteristic. For drive concepts with cardan shafts.

Safe transmission of torque via a highly flexible precompressed rubber element with prescisely centred plain bearings. Characterised by high torsional flexibility with linear characteristic. Dampens torsional vibrations and noise, ensures smooth operation and long service life of the connected units. Also effectively ventilated and with high allowable energy loss.

Available with flywheel connections acc. to SAE and various cardan connections. Also available for non-standard flywheels. Flange bearings CENTA FH recommended for larger deflection angles.
Request Information
CENTA FH
A flange bearing to protect engine crankshafts from high bending moments. For compensation of high forces resulting from large deflection angles of connected components.

Robust flanged bearing housing made of tempered aluminium. Extremely easy maintainable design on durable bearing. Takes up reaction forces and transmits them to the flywheel housing for the protection of the crankshaft and its bearing. Also available with speed-controlled centrifugal clutch for soft engagement of connected components. Extremely lightweight and compact design. Effectively ventilated.
Request Information
 
Learn more about CENTAX Couplings

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order