CENTAX-SEC Series Torsional Couplings

A highly flexible ring coupling family.
A coupling specifically designed for diesel-driven main- and auxiliary drives
A highly flexible, compact design for efficient and fast customized solutions
A coupling for diesel-driven drives should be as uncompromising regarding ease in mounting as it is economical.

The torsionally soft CENTAX-SEC couplings system allows for a constructive maximum of flexibility. The components of the series are perfectly matched. Multiple combinations allow for various features and easy control of any torsional situation. To ensure reliable compensation of axial misalignments optional components are available, emphasizing the CENTAX-SEC couplings as the most multifaceted portfolio in the market.
CENTAX-SEC Couplings
Roll over for more information
Flange Design: A high torsional flexibility and radial movability vulcanized to a glass-fibre reinforced plastic flange with an integrated hub on the output side and a separate hub star.
Rubber Element: Based on a rubber element that features high torsional flexibility and radial movability vulcanized to a glass-fiber reinforced plastic flange
Modular Design: All standard flywheel connections can be realized with our CENTAXK allowing for adequate design for any application for efficient and fast customized solutions.
Flange Design: A high torsional flexibility and radial movability vulcanized to a glass-fibre reinforced plastic flange with an integrated hub on the output side and a separate hub star.
Rubber Element: Based on a rubber element that features high torsional flexibility and radial movability vulcanized to a glass-fiber reinforced plastic flange
Modular Design: All standard flywheel connections can be realized with our CENTAXK allowing for adequate design for any application for efficient and fast customized solutions.

Why choose CENTAX-SEC couplings?
A highly flexible, compact design for quick installation

Flexible

Rubber elements are available in different degrees of Shore hardness. This enables the torsional flexibility of the couplings to be adapted with utmost variability to the specific application. Torsional vibrations and impacts are reliably dampened.

Adaptable

The CENTAX coupling offers many functions to protect your drive from harmful torsional vibrations, to compensate misalignment and to dampen vibrations and noise. Reliable power transmission for your applications with an optimum of features.

Compensates Misalignment

Ensures a reliable compensation of misalignments even with short drive shafts and an efficient damping of vibration and noise

Modular

All standard flywheel connections can be realized with our CENTAXK allowing for adequate design for any application. For efficient and fast customized solutions.

CENTAX-SEC Products
Explore the wide range of products offered in the CENTAX-SEC family
CENTAX-SEC-B
For drives with high axial misalignments.

Ring element featuring high torsional flexibility and radial capacity, combined with axial pins and bushes. Very reliable design, easy to install. With medium to high torsional flexibility. Available in various Shore hardness, ensuring optimum tuning of the torsional system. Dampens torsional vibrations and shocks and compensates considerable axial and radial misalignments. Effectively ventilated and with high allowable energy loss. Also available as segmented design.

Mounted axially or radially with minimum effort. Extreme easy maintainable and durable.
Request Information
CENTAX-SEC-G
A highly elastic membrane coupling with high misalignment capability. For use in flexible-mounted drive concepts.

Rubber element featuring high torsional and radial flexibility, combined with a membrane flexible in axial and angular directions. With high torsional flexibility and especially ideal system adaption by selection of one row or multi-row arrangement and different degrees of Shore hardness. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. Effectively ventilated and with high allowable energy loss.

Available with ring element or with segmented rubber element. Fail-safe device optionally available. Flanges and hubs available in numerous variants.
Request Information
CENTAX-SEC-L
A highly elastic link coupling with excellent misalignment capability. For use in soft-mounted drives.

Rubber element featuring high torsional and radial flexibility, combined with links flexible in axial and angular directions. With high torsional flexibility and especially ideal system adaption by selection of one row or multi-row arrangement and between different degrees of Shore hardness. Dampens torsional vibrations and shocks and compensates considerable axial, radial and angular misalignments. Additionally provides reliable acoustic decoupling. Effectively ventilated and with high allowable energy loss.

Available with ring element or with segmented rubber element. Fail-safe device optionally available. Flanges and hubs available in numerous variants.
Request Information
CENTAX-SEC-LFSM
The CENTAX-SEC-LFSM rubber elements are torsionally and radially highly flexible. Combined with three optional components (membranes, links or bolts) each application gets the necessary flexibility in axial and angular direction.

The patented thrust bearing design cuts off and dampens the propeller thrust.
Request Information
CENTAX-SEC-N/NL
For applications in soft mounted drive concepts.

Ring element featuring high torsional and radial flexibility, combined with flexibility in axial and angular directions. Designed with amply dimensioned secondary inertia. With high torsional flexibility and extreme variable adaption to the individual torsional requirements by use of various degrees of Shore hardness. Dampens torsional vibrations and shocks and compensates considerable axial, radial and angular misalignments. Effectively ventilated and with high allowable energy loss.

Minimum mounting effort. Fail-safe device optionally available. With flywheel connections acc. to SAE.
Request Information
Resources
CENTAX-SEC_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order