CENTASTART-V Clutches

Centrifugal Clutches protecting your drive against overload.
Speed-controlled centrifugal clutches
A very reliable design for zero power loss


CENTASTART-V is a combination of a highly flexible rubber element, subjected only to compressive stress, and several centrifugal weights with friction lining connected by tension springs. Thermally resistant design with precisely determinable engaging speed. Allows complete seperation of frictional connection as well as soft engaging and slip-free power transmission when reaching engagement speed. Extremely compact dimensions, additionally protects against overload.

Available in numerous standard and special designs. With flywheel connections acc. to SAE. Also available for non-standard flywheels.

CENTASTART-V Coupling
Roll over for more information
Long Lifetime: The friction lining is sufficiently dimensioned and made of highly abrasion resistant material. It guarantees constant friction values and lowest wear rates.
Highly Flexible Coupling: The integrated CENTAFLEX-A-coupling transmission and dampening of torsional vibration and can also be the compensating element for misalignment of any kind.
Centrifugal Clutch: a combination of a highly flexible rubber element and several centrifugal weights with friction lining connected by tension springs.
Long Lifetime: The friction lining is sufficiently dimensioned and made of highly abrasion resistant material. It guarantees constant friction values and lowest wear rates.
Highly Flexible Coupling: The integrated CENTAFLEX-A-coupling transmission and dampening of torsional vibration and can also be the compensating element for misalignment of any kind.
Centrifugal Clutch: a combination of a highly flexible rubber element and several centrifugal weights with friction lining connected by tension springs.

Why choose a CENTASTART coupling?
Wear restistance and highly temperature resistance for your drive

Compact

Extremely compact dimensions

Temperature Resistant

A thermally resistant design with precisely determinable engaging speed

CENTASTART Products
CENTA torsionally soft couplings and drive shafts offer optimum service life and uncompromising results
CENTASTART-V clutches
Centrifugal Clutches protecting your drive against overload.
Request Information
Resources
CENTASTART-V_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order