CENTAMAX Series Torsional Couplings

A torsional, highly flexible coupling with high energy loss
Optimized for reduced heat dissipation and effective ventilation
Torque Transmission via a toothed outer ring onto a rubber element
Being a robust coupling with high torsional flexibility, CENTAMAX is the best choice for a safe, resonance-free operation of drives susceptible to torsional vibration. The torsional elasticity of this rugged design shifts critical resonances below operation speed. The drive thus is subject to minor continuous vibratory torques, protecting coupled units.

The CENTAMAX is complimented by efficient ventilation: the high thermal capacity (HTC) design features a superior allowable power loss compared to conventional couplings. This not only ensures a long lifetime, but also the use of smaller cost effective coupling sizes in many cases.
 
CENTAMAX Coupling
Roll over for more information
Variable Rubber Element: Available in different degrees of Shore hardness. This enables the torsional flexibility of the couplings to be adapted with utmost variability to the specific application.
Ventilation: All CENTAMAX couplings are effectively ventilated. The HTC-coupling type features a superior allowable power loss compared to conventional couplings.
Fail-Safe: It's better to bend than to break: upon extreme load by mal-synchronization or in case of short-circuits the coupling slips through. This protects engine and coupled units from overload.
Customizable Hub: Available as plug-in versions for axial assembly offering a minimum mounting effort. The hubs can be customized to any kind of mounting and application condition.
Variable Rubber Element: Available in different degrees of Shore hardness. This enables the torsional flexibility of the couplings to be adapted with utmost variability to the specific application.
Ventilation: All CENTAMAX couplings are effectively ventilated. The HTC-coupling type features a superior allowable power loss compared to conventional couplings.
Fail-Safe: It's better to bend than to break: upon extreme load by mal-synchronization or in case of short-circuits the coupling slips through. This protects engine and coupled units from overload.
Customizable Hub: Available as plug-in versions for axial assembly offering a minimum mounting effort. The hubs can be customized to any kind of mounting and application condition.

Why buy CENTAMAX Couplings?
Made of high quality natural rubber or CENTALAN - for high ambient temperatures

Temperature Resistant

Added ventilation allows CENTAMAX couplings to run at a higher temperature than competitive couplings

Safe

With a built in fail-safe, CENTAMAX couplings disengage in case of short circuits or malfunctions

Flexible

Torsional vibrations and impacts are reliably dampened and resonances shifted to uncritical ranges.

High Quality

With exemplary quality management, Rexnord-CENTA ensures products that withstand the roughest assignments

CENTAMAX Products
CENTA torsionally soft couplings offer optimum service life and uncompromising results
CENTAMAX-B
Especially designed for independently mounted gensets. For backlash-free transmission of medium torques.

Backlash-free torque transmission via a steel flange onto a precompressed rubber element. Extremely failsafe and low-wear design for transmission of medium torques. Characterised by high torsional flexibility with linear characteristic. Dampens torsional vibrations and shocks and compensates axial and angular misalignments. Economic design effectively ventilated and with high allowable energy loss.

Blind assembly for minimum mounting effort. Easy radial replacement and maintainable design. With flywheel connections acc. to SAE. Also available for non-standard flywheels and as shaft-to-shaft connection.
Request Information
CENTAMAX-G
For quick and easy mounting in drives subject to torsional vibration particulary on gensets.

Transmission of torque via toothed outer ring onto a rubber element. Additionally equipped with a taper locking bush for quick and easy installation. Highly dependable and fail-safe design. Characterised by high torsional flexibility with linear characteristic. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. Effectively ventilated and with high allowable energy loss.

Blind assembly for minimum mounting effort. With flywheel connections acc. to SAE. Also available for engine and generator connections to acc. to DIN 6281.
Request Information
CENTAMAX-HTC
For drives subject to torsional vibration.

Torque transmission via a toothed outer ring onto a rubber element divided into two slim halves. With optimised higher allowable energy loss due to increased surface, reduced heat dissipation and effective ventilation. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. Proves superior when compared to standard double couplings by extremely compact dimensions and economic design.

Blind assembly for minimum mounting effort. With flywheel connections acc. to SAE. Also available for non-standard flywheels.
Request Information
CENTAMAX-S
For resonance-free operation of drives susceptible to torsional vibration.

Torque transmission via a toothed outer ring onto a rubber element. Highly reliable and rupture-proof design for transmission of high torques in a compact design. Characterised by high torsional flexibility with linear characteristic. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. Effectively ventilated and with high allowable energy loss. Additionally oil-resistant in silicone design.

Blind assembly for minimum mounting effort. With flywheel connections acc. to SAE. Also available for non-standard flywheels.
Request Information
Resources
CENTAMAX_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order