CENTAFLEX-E Series Torsional Couplings

Ideal for safe transmission in high torque applications
Industry proven and versatile couplings thrive in high torque applications
Easy to install and available in 4 standard types
The CENTAFLEX-E is a flexible shaft coupling for a wide range of applications, specifically in applications where the safe transmission of high torques is paramount.

Extremely robust and fail-safe jaw-type construction with elastomeric elements subjected only to compressive stress. The CENTAFLEX-E features medium torsional stiffness with progressive characteristics for resonance-free operation and reliable transmission of high torques at low reaction forces. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. Heavy duty performance in a compact design and an oil and temperature-resistant, rupture-proof design make this the ideal solution for your needs.

Available in numerous standard and special designs. Available as homokinetic drive shaft in any length required by the installation. Axial blind assembly for minimum mounting effort.
CENTAFLEX-E Coupling
Roll over for more information
Slim Claw Configuration: Slim configuration of the claws to allow long elastic elements, providing larger angles of flexibility
Air Cooled Design: The pocket hub has holes to allow air to circulate to help cool and allow for the removal of elements
Rubber Elements: Rubber elements sit firmly in the pockets of the hub to reduce misalignment that occurs between the rubber elements and the slim jaw of the hub
Simple Layout: Simple, robust, safe in operation and compact
Slim Claw Configuration: Slim configuration of the claws to allow long elastic elements, providing larger angles of flexibility
Air Cooled Design: The pocket hub has holes to allow air to circulate to help cool and allow for the removal of elements
Rubber Elements: Rubber elements sit firmly in the pockets of the hub to reduce misalignment that occurs between the rubber elements and the slim jaw of the hub
Simple Layout: Simple, robust, safe in operation and compact

Why have thousands already chosen the CENTAFLEX-E?
Proven construction and results of a claw coupling

Air-cooled

Pocket hub design allows the coupling to be air cooled while in use.

Safe

Fail-safe design keeps the application safe in operation

Versatile

Having already proved itself in thousands of applications, CENTAFLEX-E is ideal for a wide range of applications

High Torque

Designed to stand up to high torques, it’s claw coupling rugged construction makes it rupture-proof.

CENTAFLEX-E Products
CENTA torsionally soft couplings offer optimum service life and uncompromising results
Resources
CENTAFLEX-E_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order