CENTAFLEX-DS Series Torsional Couplings

Smooth Operation and Reliable Load Transmission Standard
Dual Stage coupling with progressive characteristics
Combining the flexibility of a roller coupling with the ruggedness of a claw coupling
A Dual Stage (DS) coupling with progressive characteristic for smooth operation and reliable load transmission.

The CENTAFLEX-DS combines good damping characteristics of a torsionally flexible roller coupling under partial load with the robustness of a claw-type coupling under full load. An extremely short and economic design for smooth operation at low idling speeds for applications with a high degree of idling. Effectively ventilated and with high allowable power loss.

Blind assembly for minimum mounting effort. Delivered with fail-safe device and flywheel connections acc. to SAE. Also available for non-standard flywheels.
 
CENTAFLEX-DS Coupling
Roll over for more information
Heat resistant rubber: Suitable for applications ranging in temperature -25 to 80 degrees C
Jaw Type Coupling: A stiffer jaw type coupling, ideal for ship propulsion applications
Flexible Elements: a dual stiffness coupling is initially torsionally soft for low loads and stiffer for main loads
Flanged Design: designed for the rough running conditions of diesel engines in low speed applications.
Heat resistant rubber: Suitable for applications ranging in temperature -25 to 80 degrees C
Jaw Type Coupling: A stiffer jaw type coupling, ideal for ship propulsion applications
Flexible Elements: a dual stiffness coupling is initially torsionally soft for low loads and stiffer for main loads
Flanged Design: designed for the rough running conditions of diesel engines in low speed applications.

Why do our customers choose the CENTAFLEX-DS?
Proven construction and results of a claw coupling

Low Torsional Stiffness

Extremely low torsional stiffness at low speeds (idling)

Versatile

Flanged housing assembly allows for the input shaft of the gear to be splined or tapered

Runs Quiet

Low torsional stiffness leads to the resonance falling far below idling speed and torsional vibrations, avoiding gear noise

Heat Resistant

The rubber element is heat resistant and the coupling has internal ventilation for heat dissipation.

CENTAFLEX-DS Products
CENTA torsionally soft couplings offer optimum service life and uncompromising results
 
Resources
CENTAFLEX-DS_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order