CENTAFLEX-D Series Torsional Couplings

A reliable, proven coupling for generator sets, centrifugal pump sets and drives
Designed for diesel driven generators and drives
Following a simple, robust design for maximum performance

A flexible flange coupling with progressive characteristics, for use in heavy duty applications.
An extremely robust and fail-safe jaw-type construction with elastomeric buffers subjected only to compressive stress. Features medium torsional stiffness with progressive characteristics, the CENTAFLEX-D was developed for a resonance-free operation of diesel-driven powertrains, particularly generators. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. Reliable and rupture-proof, in an especially short, compact and economical design. Blind assembly for minimum mounting effort. With flywheel connections acc. to SAE. Also available for non-standard flywheel.
CENTAFLEX-D Coupling
Roll over for more information
Steel Flanges: Steel or similar material of 400 N/mm² tensile strength
Rubber Elements: Special synthetic rubber compound providing oil and abrasion resistance
Rubber Quality: Special rubber element qualities and degrees of Shore hardness are available
Nodular Cast Iron Hub: Robust and safe in operation.
Steel Flanges: Steel or similar material of 400 N/mm² tensile strength
Rubber Elements: Special synthetic rubber compound providing oil and abrasion resistance
Rubber Quality: Special rubber element qualities and degrees of Shore hardness are available
Nodular Cast Iron Hub: Robust and safe in operation.

Why choose the CENTAFLEX-D?
Designed with generous dimensions of the rubber elements to ensure low stress

Vibration Dampening

Dampens vibrations and shocks, accepting axial, radial and angular misalignments

Simple Installation

Even with flange mounted driven units, the coupling is easy to install in any application

Economical Price

Economically priced and readily available off-the-shelf

Versatile

Simple design, safe, compact, generously dimensioned, low stress, rubber elements and air cooled; ideal for a wide range of applications

CENTAFLEX-D Products
CENTA Torsionally soft couplings offer optimum service life and uncompromising results
Resources
CENTAFLEX-D_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order