CENTAFLEX-CO Couplings

Highly flexible couplings for drives subject to torsional vibration.
Torsional Soft Roller Couplings for Diesel Engines
A very sturdy and simple coupling design

Highly flexible coupling with almost linear characteristic. For drives subject to torsional vibration.

Extremely robust and fail-safe construction with rubber rollers subjected only to compressive stress. Characterised by almost constant torsional stiffness throughout the entire torque range. Dampens torsional vibrations and shocks and compensates moderate axial, radial and angular misalignments. With extremely compact dimensions, effectively ventilated and with high allowable energy loss. Suitable for high ambient temperatures. The HD design includes oil-resistance.

Blind assembly and free adjustability. Minimum maintenance effort. With flywheel connections acc. to SAE. Also available for non-standard flywheels.

CENTAFLEX-CO Coupling
Roll over for more information
Extremely Robust: with a fail-safe construction and rubber rollers subjected to compressive stress only.
Flexible Element: the flexible rollers dampen vibrations and shocks.
Extremely Robust: with a fail-safe construction and rubber rollers subjected to compressive stress only.
Flexible Element: the flexible rollers dampen vibrations and shocks.

Why choose a CENTAFLEX-CO coupling?
Wear restistance and highly temperature resistance for your drive

Easy Installation

With axial plug-in assembly and free axial adjustability.

Compact

A short design for any flywheel connection with special dimensions.

Ventilation

Ventilation of the rubber elements all around allows the elements to withstand high temperatures.

Temperature Resistant

Special materials and roller qualities are available for high ambient temperatures.

CENTAFLEX-B Products
CENTA torsionally soft couplings and drive shafts offer optimum service life and uncompromising results
CENTAFLEX-CO Couplings
Request Information
Resources
CENTAFLEX-CO_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order