CENTAFLEX-B Series Torsional Couplings

Flexible shaft coupling in an economical design for maximum application flexibility
A jaw-type coupling with elastomer elements
Used in applications with a need for intermediate torsional stiffness
The CENTAFLEX-B is a flexible shaft coupling designed to be as economical as possible. The design makes for maximum application flexibility across Industrial and rail operations.

The extremely robust and fail-safe jaw-type design boasts an elastomer element subjected only to compressive stress. Ideal for use in operations with a need for intermediate torsional stiffness with progressive characteristic. Dampens torsional vibrations and shocks and compensates axial, radial and angular misalignments. An oil-resistant, economical design with available thermally resistant design make this design capable of multiple application variants.

Delivered preassembled, drive shafts are available in any length required by the installation requirements. Axial or radial mounting with minimum effort. CENTALOC clamping or taper lock bushes optionally available to prevent wear and frictional corrosion on not backlash-free hub to shaft connections.
CENTAFLEX-B Coupling
Roll over for more information
High Tensile Steel: High Tensile Steel construction makes the coupling virtually unbreakable.
Flexible Element: Flexible inserts made from Elastollan® or Hytrel® Dampen vibrations and shocks while compensating for axial, radial and angular misalignments.
Compact Design: light, robust, safe in operation with a long service life.
Large Bore Sizes: Large permissible bores allowing for various hub lengths.
High Tensile Steel: High Tensile Steel construction makes the coupling virtually unbreakable.
Flexible Element: Flexible inserts made from Elastollan® or Hytrel® Dampen vibrations and shocks while compensating for axial, radial and angular misalignments.
Compact Design: light, robust, safe in operation with a long service life.
Large Bore Sizes: Large permissible bores allowing for various hub lengths.

What makes CENTAFLEX-B unique?
An economical flexible shaft couplings transmitting up to 1400 Nm of torque

Economical

The prefect mix of longevity and safety in an economical package

Compact

Lightweight design allows for a compact housing, maximizing application flexibility

High Strength

High tensile steel hubs make the CENTAFLEX-B practically unbreakable.

Flexible

Generously proportioned, compression-stressed flexible inserts make for a highly flexible coupling

CENTAFLEX-B Products
CENTA torsionally soft couplings and drive shafts offer optimum service life and uncompromising results
CENTAFLEX-B Couplings and Drive Shafts
Request Information
Resources
CENTAFLEX-B_catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order