CENTAFLEX-A Series Torsional Couplings

Highly flexible coupling with multiple design variants for a wide range of applications
High Performance Design with High Flexibility
Superior performance design with high torsional elasticity
Based on a highly elastic rubber element subject only to compressive stress, The CENTAFLEX-A Series boasts an extremely high-performing design with high torsional elasticity. Dampens torsional vibrations and shocks and compensates for considerable axial, radial and angular misalignments. Electrically insulating and thermally resistant silicon design for rupture-proof and backlash-free transmission in high torque applications. 

Available as axially blind fitting design with radial mount-ability. Rubber element available as split element for quick replacement. Easy handling and mountable with minimum effort. In various lengths adaptable to the installation requirements if applied as homokinetic shaft. Also available as carbon-fiber or glass-fiber designs.
CENTAFLEX-A Coupling
Roll over for more information...
Rubber Elements: available in different degrees of Shore-hardness, increasing torsional flexibility and dampening vibrations and impacts.
Engineered Design: allows for compensation of significant misalignments, making it ideal for applications with demanding misalignments.
Modular Design: a wide range of adapters, flanges and hubs allow the CENTAFLEX-A to be highly customizable, allowing it to meet the needs of nearly any application.
Axial-Radial Screwing: connections significantly ease the assembly of the CENTAFLEX-A, allowing for quick replacement.
Rubber Elements: available in different degrees of Shore-hardness, increasing torsional flexibility and dampening vibrations and impacts.
Engineered Design: allows for compensation of significant misalignments, making it ideal for applications with demanding misalignments.
Modular Design: a wide range of adapters, flanges and hubs allow the CENTAFLEX-A to be highly customizable, allowing it to meet the needs of nearly any application.
Axial-Radial Screwing: connections significantly ease the assembly of the CENTAFLEX-A, allowing for quick replacement.

What makes CENTAFLEX-A different from the rest?
Proven results, longer life and higher quality

Highly Flexible

Over 44,500,000 in-lbs (12,5 kNm)

Adaptable

Accurate torque limitation prevents costly downtime

Highly Engineered Design

Designed to operate at high and low speeds

Safety

Instantaneous disengagement protects equipment from damage

CENTAFLEX-A Products
CENTA Torsionally soft couplings offer optimum service life and uncompromising results
CENTAFLEX-A Couplings and Drive Shafts
Highly flexible couplings and drive shafts for use in marine, industrial, energy and rail applications. Based on a highly elastic rubber element subject only to compressive stress the CENTAFLEX-A is a high-performing design with high torsional elasticity. Dampens torsional vibrations, compensates considerable axial, radial and angular misalignments, and electrically insulating and thermally resistant in silicon design. For rupture-proof and backlash-free transmission of high torques. 
Request Information
CENTAFLEX-ACV
Highly flexible homokinetic drive shaft for the connection of gear and propeller shaft. For applications with considerable angular deflections.

Torque transmission via a double-cardanic drive shaft with a CV joint on one side and a highly flexible rubber element on the other. Propeller thrust transmitted to the boat hull by a self-aligning thrust bearing. Specially designed to reduce noise and vibrations. Dampens torsional vibrations and shocks, interrupts structure-borne noise and tolerates (homokinetic) angular deflections of up to 8 resp. 3 degrees. Additionally offers a high degree of electrical insulation.

Mounted with minimum effort by means of a clamping hub. Delivered with fail-safe device and to a large extent ready to install.
Request Information
CENTAFLEX-AGM
Highly flexible homokinetic drive shaft for the connection of gear and propeller shaft. For applications with moderate angular deflections.

Backflash-free torque transmission via a double-cardanic drive shaft with two highly flexible rubber elements. Propeller thrust transmitted to the boat hull by a self-aligning thrust bearing. Specially designed to reduce noise and vibrations. Dampens torsional vibrations and shocks, interrupts structure-borne noise and tolerates (homokinetic) angular deflections of up to 3 degrees. Additionally offers a high degree of electrical insulation.

Mounted with minimum effort by means of a clamping hub. Delivered with fail-safe device and to a large extent ready to install.
 
Request Information
CENTAFLEX-AM
Highly flexible coupling for connecting gear and propeller shaft to isolate noise and vibration from the boat hull.

Backlash-free transmission of torque and propeller thrust via a highly flexible rubber element with thrust bearing. Specially designed to reduce noise and vibrations. Dampens torsional vibrations and shocks, interrupts structure-borne noise and compensates moderate axial, radial and angular misalignments. Additionally offers a high degree of electrical insulation. Available in a wide range of standard sizes covering engine power up to several hundred KW.

Mounted with minimum effort by means of a clamping hub. Delivered with fail-safe device and ready to install.
Request Information
CENTAFLEX-M
Highly flexible coupling for the connection of gear and propeller shaft. For applications with limited mounting space.

Backlash-free transmission of torque and propeller thrust via highly flexible rubber element. Specially designed to reduce noise and vibrations under confined space requirements. Dampens torsional vibrations and shocks, interrupts structure-borne noise and compensates axial, radial and angular misalignments. Additionally offers a high degree of electrical insulation.

Mounted with minimum effort by means of a clamping hub. Delivered with fail-safe device and ready to install. Further handling, maintenance and cost benefits by omitting additional components, such as spacers.
Request Information
Resources
CENTAFLEX-A_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order