CENTADISC-T Series Torsional Couplings

Electrically insulating for extreme load rail applications
A high quality membrane coupling with option for integrated overload function
For applications in rail drives between an e-motor and the gear
The CENTADISC-T is an electrically insulating membrane coupling designed for the high load requirements of rail applications.  The CENTADISC has an option for integrated overload function for applications in rail drives between the e-motor and the gear. Best used in applications in which the drive is connected to one bearing, where the rotor of the electric engine is born via the coupling. A new feature to the base design is added by electrical insulation within the membrane. Layout and design are identical to the steel variant in handling and technical data. Large insulation spans eliminate leakage or high frequency currents, resulting in high capacity resistance and optimum protection of the driven side. This new design is an individual solution for customer specific unit combinations and is combined with overload slip units within the clamping hubs.

CENTADISC-T Couplings
Why choose a CENTADISC product for your rail application?

Electrically Insulating

Specifically engineered membrane to absorb electrical current.

High Speed Operation

Designed to handle the high speeds associated with on-rail applications.

Misalignment Compensation

Engineered for axial and angular misalignment compensation. 

Radially Stiff

Steel and rubber components make for a radially stiff coupling.

CENTADISC-T Products
CENTA Torsionally soft couplings offer optimum service life and uncompromising results
Resources
CENTADISC-T_Product Sheet - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order