CENTADISC-M Series Torsional Drive Shaft

CENTADISC-M Drive Shafts offer a wide range of options for marine and rail applications
Flexible in Both Design and Usage
Offering a high torque range for a wide variety of applications
A high-performing drive shaft with a tandem membrane for an uncompromising light-weight design.
 
The CENTADISC-M offers a double-cardanic system with two tandem membranes in series and an intermediate tube made of steel or carbon-fibre reinforced plastic. This creates a torsionally stiff design,  capable of compensating considerable axial misalignments. Ideal for long spans due to low weight and high strength as so eliminating the need for additional intermediate bearings. Extremely durable, oil-resistant and suitable for high ambient temperatures.
 
Available in any length with up to 10 metres per section. Radially mountable with minimum maintenance effort. Further handling, maintenance and cost benefits by the omission of additional components, such as bearings and foundations.
 
CENTADISC-M Drive Shaft
Roll over for more information
Steel or Carbon-fiber Shaft: Double-cardanic system with two tandem membranes in series and an intermediate tube made of steel or carbon-fiber reinforced plastic.
Flexible Elements: capable of compensating considerable axial misalignments.
Spacer: The spacer is radially secured by positive engagement, therefore it acts as a fail-safe in case of a membrane failure.
Long-span: Ideal for long spans due to low weight and high strength as so eliminating the need for additional intermediate bearings. Available in any length with up to 10 meters per section.
Steel or Carbon-fiber Shaft: Double-cardanic system with two tandem membranes in series and an intermediate tube made of steel or carbon-fiber reinforced plastic.
Flexible Elements: capable of compensating considerable axial misalignments.
Spacer: The spacer is radially secured by positive engagement, therefore it acts as a fail-safe in case of a membrane failure.
Long-span: Ideal for long spans due to low weight and high strength as so eliminating the need for additional intermediate bearings. Available in any length with up to 10 meters per section.

The benefits of the CENTADISC-M
The patented design of CENTA-membrane couplings

Lightweight

High-performing drive shaft with tandem membrane for a light-weight design.

Long Span

Ideal for long spans due to low weight and high strength as so eliminating the need for additional intermediate bearings. Available in any length with up to 10 meters per section.

Easy Installation

Radially mountable and with minimum maintenance effort. Further handling, maintenance and cost benefits by the omission of additional components, such as bearings and foundations.

Reliable

Extremely durable, also oil-resistant and suitable for high ambient temperatures.

CENTADISC-M Products
CENTA Torsionally soft couplings offer optimum service life and uncompromising results
 
Resources
CENTADISC-M_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order