CENTADISC Series Torsional Couplings

Torsionally stiff, lightweight coupling for applications in vessels, ferries and wind turbines
Reinforced Design for Applications Where Alignment is Critical
Longer lasting under high bending speeds
The CENTADISC-C is a torsionally stiff, lightweight membrane coupling for applications in vessels, ferries and in wind energy applications where weight and alignment are of high importance. Two membranes arranged in series, and combined with a fiber reinforced tube, function as a kinematic joint with optimum operating characteristics.

Stiff and lightweight tubes allow high bending speeds, therefore longer drive shafts are possible with substantially reduced bearings. Positive fit of all components by standardized, shaft-end toothing between coupling element and tube or power unit. Easy handling and assembly due to modular design and standardization. The combination with further CENTA products, cardanshafts, homokinetic joints or couplings on the other shaft end guarantees optimal adaption.
CENTADISC-C Coupling
Roll over for more information
Lightweight stiff reinforced material that ensures safe transmission at high speeds up to 45 kNm, unlike other lightweight options.
The shaft-end toothing design ensures axial division of the flange mounting and membrane joint as well as tubes or spacers.
Lightweight stiff reinforced material that ensures safe transmission at high speeds up to 45 kNm, unlike other lightweight options.
The shaft-end toothing design ensures axial division of the flange mounting and membrane joint as well as tubes or spacers.

What sets CENTADISC-C Apart?
Increased performance in high vibration environments

Lightweight

A low weight material design allows the coupling to be flexible and still hold up under stress.

High Bending Speeds

Stiff and lightweight tubes allow high bending speeds thus longer drive shafts are possible with substantially reduced bearings.

Easy Installation

Designed to be easy to maintain and install with a wide range of mounting options.

Corrosion Resistant

CENTADISC-C can withstand the corrosive environments of marine applications.

CENTADISC-C Products
CENTA Torsionally soft couplings offer optimum service life and uncompromising results
CENTADISC-C
Torsionally stiff, lightweight couplings and driveshafts for applications in vessels, ferries and wind turbines.
Request Information
CENTADISC-C_Catalog - Metric
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order