Traveling Water Screen Systems

placeholder

We provide custom engineered solutions and manufacturing of new and replacement Traveling Water Screen Systems. These are an enclosed system with a revolving belt used to remove and/or contain various types and sizes of debris from fresh or man-made water sources. The belt lifts the debris from the water and deposits it into a container or on to a conveyor system for disposal. 

Sell Sheet: Traveling-Water-Screens
Traveling Water Screen Proposal Questionnaire

Features and Benefits:

  • Filter water drawn for use in multiple applications
  • Effective and economical
  • Single-flow and dual-flow screens
  • Prevents damage to pumps and equipment

Product Specifications

  • Materials: T-304 and T-316 stainless steel, PVC, Monel, copper, bronze, galvanized steel