Leading Edge Performance Link Turn & Spiral Cage Belts

placeholder

The Leading Edge Performance Link belt is engineered to combine exceptional strength and stress resistance with smooth, trouble-free operation. Best used for applications requiring extra width plus the ability to transport heavier loads at high speeds.

Features and Benefits:

  • Open link construction for air circulation and drainage
  • Largest belt widths for high-volume processing
  • Double rows of heavy-duty reinforcing bars three rows of heavy duty links on the outside edge

Product Specifications

  • Widths up to 60" (1520mm)
  • Speeds up to 250fpm (76mpm)
  • Turn ratio: 1.7 – 2.4 x belt width
  • Tension ratings up to 650lbs (294kg)
  • Materials: T316LSS, WRSS, T304SS