Leading Edge Performance Grid Turn & Spiral Cage Belts

placeholder

The Leading Edge Performance Grid belt can handle heavy loads, is faster and wider than the standard Leading Edge Grid belt. Its oblong rods prevent link wear and distortion while making baked goods, meats, poultry, fish and prepared foods of all kinds. 

Features and Benefits:

  • Can sustain speeds up to 240 feet per minute
  • Available in a rod-only design or with stainless steel mesh overlays
  • Double compression welds increase belt strength and minimize weld fatigue and breakage
  • Flattened, oblong crimped rods ensure belts run flat and true
  • Designed to eliminate belt tenting, rod bending and rod racking

Product Specifications

  • Widths up to 60” (1520mm)
  • Speeds up to 250fpm (76mpm)
  • Turn Ratio: 2.2 – 4.0 x belt width
  • Belts are in standard (2.2) radius designs
  • Tension Rating up to 450 lbs (kg)
  • Materials: T316LSS, WRSS, T304SS